Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
Hypra
LEGRAND
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
REF. 051150
EAN.
3245060511500
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
2 documents
Technical Sheet
Technical Sheet
4 documents
BIM Data
BIM Data
BIM Data
3D Autocad
SELECT AN ACTION