Rail height spacer - for mounting on rail modular devices + DPX³ and DPX-IS
LEGRAND
Rail height spacer - for mounting on rail modular devices + DPX³ and DPX-IS
REF. 405226
EAN.
3245064052269
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | G-rail |
---|---|
Material | Aluminium |
Surface protection | Untreated |
Punch shape | None |
Material thickness | 1.3 mm |
---|---|
Length | 351 mm |
Height | 71.5 mm |
3 documents
Workshop Book
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
LOVAG-IT 12.017
(0.13 Mo)
SELECT AN ACTION