Universal DIN rail for XL3 S 630 & XL3 S 4000 36 modules enclosures
XL³S
LEGRAND
Universal DIN rail for XL3 S 630 & XL3 S 4000 36 modules enclosures
REF. 338245
EAN.
3414970900920
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/15 mm |
---|---|
Material | Aluminium |
Surface protection | Untreated |
Punch shape | None |
---|---|
Length | 700 mm |
Height | 46 mm |
4 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
9 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION