تجاوز إلى المحتوى الرئيسي
Logo print

Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm

LEGRAND

Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm

REF. 047728 EAN. 3245060477288
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 35/15 mm
Material Steel
Punch shape Long-slot
Drill hole distance centrically 680 mm
Material thickness 1.5 mm
Length 700 mm
Height 15 mm

2 documents
Technical Sheet
F00714FR-03.pdf pdf (3.25 Mo)
Technical Sheet
F00714EN-02.pdf pdf (3.26 Mo)
1 document
Catalogue Commercial Page
ex223001_0425.pdf pdf (0.11 Mo)
1 document
3D Autocad
047728.dwg dwg (0.05 Mo)
1 document
PEP
LGRP-00279-V01.01-EN.pdf pdf (1.01 Mo)