Universal adjustable fixing device XL³ 800/4000 - 24 modules
LEGRAND
Universal adjustable fixing device XL³ 800/4000 - 24 modules
REF. 020602
EAN.
3245060206024
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 15 mm |
---|---|
Material | Steel |
Punch shape | Long-slot |
Material thickness | 15 mm |
---|---|
Length | 600 mm |
Height | 35 mm |
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION