تجاوز إلى المحتوى الرئيسي
Logo print

Rubber extension 2 pin + earth fornt exit IP44 IK08

LEGRAND

Rubber extension 2 pin + earth fornt exit IP44 IK08

REF. 050197 EAN. 3245060501976
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Rubber
Material quality Thermoplastic
Halogen free Yes
Degree of protection (IP) IP44
Insert direction Straight
Connection system Screwed terminal
Suitable for protective contact pin No
Colour Black
For heavy conditions according to VDE Yes

1 document
Instruction Use
050197_LE02715AA.pdf pdf (0.05 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
2 documents
PEP
LGRP-01665-V01.01-EN.pdf pdf (0.89 Mo)
Agreement