Double RJ 45 socket Valena Life - category 6 STP - with cover plate - ivory
Valena Life
Legrand
Double RJ 45 socket Valena Life - category 6 STP - with cover plate - ivory
REF. 753247
EAN.
3414970541543
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Category | 6 |
Colour | Other |
RAL-number | 1013 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP21 |
---|---|
Mechanical coding | No |
Colour coding | Yes |
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 37 mm |
Built-in depth | 27.2 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
4 documents
Technical Sheet
Instruction Use
Instruction Use
Technical Sheet
3 documents
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Agreement
AoC-PL2_C6_STP_32757_ac1181031
(0.08 Mo)
Agreement
AoC-CL2_C6_STP_32757_ac1181032
(0.08 Mo)
SELECT AN ACTION