تجاوز إلى المحتوى الرئيسي
Logo print

Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - without indicator

LEGRAND

Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - without indicator

REF. 012625 EAN. 3245060126254
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 10.3 mm
Size 10x32 mm
Voltage type AC
Depth 31.5 mm
Rated voltage 250 V
Utilization category Other
Rated current 25 A
Type of fuse status indicator Other
Rated operating frequency 50-60 Hz
Breaking capacity 6 kA
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

1 document
Catalogue Commercial Page
ex223001_0091.pdf pdf (0.09 Mo)
1 document
Agreement
NF-656079/A1 (0.67 Mo)