Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
LEGRAND
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
REF. 034004
EAN.
3245060340049
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 35-35 mm² |
Connectable conductor cross section solid-core | 35-35 mm² |
Connectable conductor cross section multi-wired | 35-35 mm² |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
---|---|
Mounting method | Other |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | Other |
Closing plate required | No |
Colour | Grey |
Transparent | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION