تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - RJ45 Socket - category 6 UTP - 1 module - White

Living Now BTICINO

Living Now - RJ45 Socket - category 6 UTP - 1 module - White

REF. BT-KW4279C6 EAN. 8005543621707
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour White
RAL-number 9005
Connection type Insulation displacement connector
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space Yes
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 22 mm
Device height 45 mm
Device depth 41 mm
Number of modules (module system) 1
Built-in depth 31 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -10-60 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

1 document
Technical Sheet
F02580EN-01.pdf pdf (0.72 Mo)
1 document
Catalogue Commercial Page
ex223001_0774.pdf pdf (0.09 Mo)
1 document
4 documents
PEP
LGRP-01904-V01.01-FR.pdf pdf (1.28 Mo)
PEP
PEP
LGRP-01904-V01.01-EN.pdf pdf (1.26 Mo)
PEP
LGRP-01900-V01.01-FR.pdf pdf (0.77 Mo)