تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - RJ11 connector (4/6) type K10, 1 module, black

Living Now BTICINO

Living Now - RJ11 connector (4/6) type K10, 1 module, black

REF. BT-KG4258RJ11 EAN. 8005543621547
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Modular device for domestic switching devices
Type of connector Other
With buses/couplings No
Category Other
Colour Black
RAL-number 7015
Connection type Other
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover No
Degree of protection (IP) IP21
Mechanical coding No
Colour coding No
Device width 22 mm
Device height 45 mm
Device depth 26 mm
Built-in depth 16 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Terminal marking indication No
Halogen free Yes
Antimicrobial treatment No
Maximum Input cable diameter 3.7 mm
Entry membrane gland type Flexible to cut
Vertical fixing center distance 3.5-3.7 mm
Horizontal fixing center distance 3-3.2 mm
Cable support Not applicable

1 document
Technical Sheet
F02579EN-00.pdf pdf (0.38 Mo)
1 document
Catalogue Commercial Page
ex223001_0774.pdf pdf (0.09 Mo)
1 document