Living Now - RJ11 connector (4/6) type K10, 1 module, white
Living Now
BTICINO
Living Now - RJ11 connector (4/6) type K10, 1 module, white
REF. BT-KW4258RJ11
EAN.
8005543621585
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Modular device for domestic switching devices |
Type of connector | Other |
With buses/couplings | No |
Category | Other |
Colour | White |
RAL-number | 9003 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
---|---|
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | No |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 26 mm |
Built-in depth | 16 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Maximum Input cable diameter | 3.7 mm |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 3.5-3.7 mm |
Horizontal fixing center distance | 3-3.2 mm |
Cable support | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION