Arteor™ - Attenuator - 100 V - 25 W- 2 modules - White
Arteor™
LEGRAND
Arteor™ - Attenuator - 100 V - 25 W- 2 modules - White
REF. 572284
EAN.
3245065722840
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with full cover plate |
Type of connector | Other |
Category | Other |
Colour | White |
RAL-number | 903 |
Connection type | Other |
Shielded housing | No |
---|---|
Separate earthing connection | Yes |
With label space | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP40 |
Mechanical coding | No |
Colour coding | No |
Number of modules (module system) | 2 |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION