Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - without indicator
LEGRAND
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - without indicator
REF. 012616
EAN.
3245060126162
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 10.3 mm |
---|---|
Size | 10x32 mm |
Voltage type | AC |
Depth | 31.5 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 16 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 50-60 Hz |
Breaking capacity | 6 kA |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION