Arteor™ - Attenuator - 100 V - 25 W- 2 modules - Magnesium
Arteor™
LEGRAND
Arteor™ - Attenuator - 100 V - 25 W- 2 modules - Magnesium
REF. 572784
EAN.
3245065727845
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Control unit |
---|---|
Mounting method | Flush-mounted |
With voice announcement function | No |
With tuner | No |
Number of program memory positions | 0 |
RDS | No |
With frequency indication | No |
Music capacity | 25 W |
Width | 45 mm |
Height | 45 mm |
---|---|
Colour | Grey |
Nominal voltage | 100 V |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION