Telephone patch cord - home network - 0.18 m
LEGRAND
Telephone patch cord - home network - 0.18 m
REF. 413201
EAN.
3414970766274
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type connection 1 | Bus |
---|---|
Type of connector connection 1 | RJ45 8(8) |
Connection type connection 2 | Bus |
Type of connector connection 2 | RJ45 8(8) |
---|---|
Length | 0.18 m |
Colour outer sheath | Grey |
1 document
Catalogue Commercial Page
SELECT AN ACTION