Male/female patch cord for TV connection - Ø 9.52 - 2 m
LEGRAND
Male/female patch cord for TV connection - Ø 9.52 - 2 m
REF. 091024
EAN.
3245060910242
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Antenna cable |
---|---|
Length | 2 m |
Colour | White |
Connection type connection 1 | Bus |
Type of connector connection 1 | F |
---|---|
Connection type connection 2 | Plug |
Type of connector connection 2 | F |
Screening effectiveness | 2 dB |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION