Arteor™ - Support frame - for US type boxes - 4'' x 4'' - 2,3 and 4 modules
Arteor™
LEGRAND
Arteor™ - Support frame - for US type boxes - 4'' x 4'' - 2,3 and 4 modules
REF. 576031
EAN.
3245065760316
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
With screws | No |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |