Living Now - USB Type-A preterminated socket Living Now
Living Now
BTICINO
Living Now - USB Type-A preterminated socket Living Now
REF. BT-K4285P
EAN.
8005543610978
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | USB |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
---|---|
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION