Mosaic™ - HD15 socket - preterminated - 1 module - white
Mosaic™
LEGRAND
Mosaic™ - HD15 socket - preterminated - 1 module - white
REF. 078777
EAN.
3245060787776
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | D-Sub 15-pole |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | White |
Transparent | No |
---|---|
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 12.8 mm |
Device height | 32.2 mm |
Device depth | 30 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION