Extension cord white 2P+T , 5 m, equipped with a child protecetd socket SCHUKO standard
LEGRAND
Extension cord white 2P+T , 5 m, equipped with a child protecetd socket SCHUKO standard
REF. 390086
EAN.
3245063900868
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | Protective contact plug CEE 7/4 (type F) |
---|---|
Cable entry connection 1 | Straight |
Connection 2 | Other |
Number of cores | 3 |
Nominal cross section conductor | 1.5 mm² |
Length | 5 m |
Material outer sheath | Rubber |
Temperature resistance | -15-100 °C |
Nominal voltage | 230-230 V |
---|---|
Colour outer sheath | White |
Spiralized cable | No |
With protective conductor | No |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 6 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION