تجاوز إلى المحتوى الرئيسي
Logo print

Patch cord RJ45 category 6 F/UTP PVC blue 2m

LCS³ LEGRAND

Patch cord RJ45 category 6 F/UTP PVC blue 2m

REF. 051763 EAN. 3245060517632
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 6
Length 2 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Blue
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Blue
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
RAL-number 5015
Cable nature for connection Flexible

2 documents
Technical Sheet
S000115527EN-00.pdf pdf (0.08 Mo)
Technical Sheet
S000115527FR-00.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_0985.pdf pdf (0.12 Mo)
1 document
PEP
LGRP-00224-V02.01-EN.pdf pdf (0.77 Mo)