تجاوز إلى المحتوى الرئيسي
Logo print
title

Control switch single function - 20 A 250 V~ - 2 NO

LEGRAND

Control switch single function - 20 A 250 V~ - 2 NO

REF. 412910 EAN. 3414970531551
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of contacts as normally closed contact 0
Number of contacts as normally open contact 2
Number of contacts as change-over contact 0
Switching current 20 A
Switching voltage 250 V
Voltage type AC
With complemantary luminous signal No
Colour button Grey
Width in number of modular spacings 1
Built-in depth 44 mm
Degree of protection (IP) IP20
Width 17.8 mm
Height 90 mm
Depth 73.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Type of lighting LED exchangeable
Estimated bulb life 100000 h
Electric supplying direction From the bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 0.75-4 mm²
Label space/information surface Yes
Mounting method DIN rail

2 documents
Technical Sheet
F02022EN-03.pdf pdf (0.39 Mo)
Technical Sheet
F02022FR-03.pdf pdf (0.44 Mo)
2 documents
Catalogue Technical Page
ex223001_0099.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0098.pdf pdf (0.08 Mo)
1 document
3D Autocad
412910.dwg dwg (0.13 Mo)
3 documents
Agreement
OC / CB-FR_709429 (1.29 Mo)
Agreement
NF-NF012_2631 (1.09 Mo)
PEP
LGRP-2015-076-V2-EN.pdf pdf (0.68 Mo)