Black felt-tip marker pen - indelebile for marking
Duplix
LEGRAND
Black felt-tip marker pen - indelebile for marking
REF. 038498
EAN.
3245060384982
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 37.5 mm |
Width | 9.5 mm |
Colour | Yellow |
---|---|
Transparent | Yes |
With label space | Yes |
Imprint | None |
Mounting method | Snap |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION