Duplix marker holder - 7 markers - red
Duplix
LEGRAND
Duplix marker holder - 7 markers - red
REF. 038452
EAN.
3245060384524
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Cable diameter | 8-90 mm |
Length | 67.5 mm |
Width | 8.6 mm |
Colour | Red |
---|---|
Transparent | No |
With label space | No |
Imprint | None |
Mounting method | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION