Marker CAB 3 - for wiring 1.5 to 2.5 mm² - capital letter ''E''
LEGRAND
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - capital letter ''E''
REF. 038334
EAN.
3245060383343
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 1.4-1.8 mm |
Cable diameter | 2.7-3.9 mm |
Length | 5.6 mm |
Width | 3 mm |
---|---|
Colour | Yellow |
Transparent | No |
With label space | Yes |
Imprint | Letters |
Mounting method | Snap |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION