Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''X''
LEGRAND
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - capital letter ''X''
REF. 038323
EAN.
3245060383237
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 0.8-1.4 mm |
Cable diameter | 2-3.2 mm |
Length | 5 mm |
Width | 3 mm |
---|---|
Colour | Yellow |
Transparent | No |
With label space | Yes |
Imprint | Letters |
Mounting method | Snap |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION