Marker Duplix - black capital letter on yellow background - ''S''
LEGRAND
Marker Duplix - black capital letter on yellow background - ''S''
REF. 038428
EAN.
3245060384289
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 8.4 mm |
Width | 5 mm |
Colour | Yellow |
---|---|
Transparent | No |
With label space | Yes |
Imprint | Letters |
Mounting method | Snap |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION