تجاوز إلى المحتوى الرئيسي
Logo print

Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''H''

LEGRAND

Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''H''

REF. 038117 EAN. 3245060381172
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Booklet shape
Toothing None
Material Plastic
Core diameter 0.4-0.8 mm
Cable diameter 1-2.3 mm
Length 5 mm
Width 2.3 mm
Colour Yellow
Transparent No
With label space Yes
Imprint Letters
Mounting method Snap

1 document
Technical Sheet
f9008ffr.pdf pdf (0.07 Mo)
1 document
Catalogue Commercial Page
ex223001_0475.pdf pdf (0.29 Mo)