تجاوز إلى المحتوى الرئيسي
Logo print

Marker holder Memocab - for all devices - marking length 17.5 mm (7 markers)

LEGRAND

Marker holder Memocab - for all devices - marking length 17.5 mm (7 markers)

REF. 037710 EAN. 3245060377106
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Adhesive label
Toothing None
Material Plastic
Length 17.5 mm
Width 9 mm
Colour Colourless
Transparent Yes
With label space No
Imprint None
Mounting method Other

1 document
Catalogue Commercial Page
ex223001_0477.pdf pdf (0.13 Mo)