تجاوز إلى المحتوى الرئيسي
Logo print

Marker-holder Memocab - for wiring - L. 18 mm - section 0.25 to 1.5 mm²

LEGRAND

Marker-holder Memocab - for wiring - L. 18 mm - section 0.25 to 1.5 mm²

REF. 037936 EAN. 3245060379360
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Roller shape
Toothing None
Material Plastic
Core diameter 0.6-1.4 mm
Cable diameter 1.3-3.5 mm
Length 18 mm
Colour Colourless
Transparent Yes
With label space No
Imprint None
Mounting method Other

1 document
Catalogue Commercial Page
ex223001_0477.pdf pdf (0.13 Mo)
1 document
PEP
LGRP-2015-213-V1-EN.pdf pdf (0.59 Mo)