تجاوز إلى المحتوى الرئيسي
Logo print

Marker Memocab - for wiring - black capital letter on white background - ''J''

LEGRAND

Marker Memocab - for wiring - black capital letter on white background - ''J''

REF. 037835 EAN. 3245060378356
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Toothing None
Material Plastic
Cable diameter 0.8-2.2 mm
Length 3.8 mm
Width 2.3 mm
Colour White
Transparent No
With label space Yes
Imprint Letters
Mounting method Other

1 document
Catalogue Commercial Page
ex223001_0478.pdf pdf (0.21 Mo)
1 document
PEP