Copper bar - Flat rigid - section 25 x 4 mm - 250 to 280 A - length 990 mm
-
LEGRAND
Copper bar - Flat rigid - section 25 x 4 mm - 250 to 280 A - length 990 mm
REF. 037438
EAN.
3245060374389
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 250 A |
---|---|
Model | Flat |
Length | 990 mm |
Width | 4 mm |
Height | 25 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION