Copper bar with tapped holes - 15 x 4 mm - max. 200 A - length 990 mm
-
LEGRAND
Copper bar with tapped holes - 15 x 4 mm - max. 200 A - length 990 mm
REF. 037433
EAN.
3245060374334
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 160 A |
---|---|
Model | Flat |
Length | 990 mm |
Width | 4 mm |
Height | 12 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION