Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m
-
LEGRAND
Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m
REF. 037411
EAN.
3245060374112
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 250 A |
---|---|
Model | Flat |
Length | 2000 mm |
Width | 4 mm |
Height | 24 mm |
---|---|
Flexible | Yes |
Surface protection | Untreated |
1 document
Catalogue Commercial Page
SELECT AN ACTION