تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Key fob switch RFID - 230 V - 2 modules - White

Arteor™ LEGRAND

Arteor™ - Key fob switch RFID - 230 V - 2 modules - White

REF. 572253 EAN. 3245065722536
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model Relay
Type of load Universal
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Nominal voltage 230 V
Frequency 47-63 Hz
Rated current 0.25 A
Switch capacity 0-0.25 W
Type of fastening Mounting with screw
Connected object No

1 document
Instruction Use
LE04027AD.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-FR_717745 (0.46 Mo)