تجاوز إلى المحتوى الرئيسي
Logo print

Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II

LEGRAND

Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II

REF. 041912 EAN. 3245060419127
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Scope of delivery of the one-way system Transmitter and receiver
Max. opening angle 0.5 °
Pre failure notice No
With time function No
Rated switching distance 6 mm
Max. switching distance 7 mm
Max. output current 3 mA
With reflector Yes
Analogue output 0 V ... 10 V No
Analogue output 0 mA ... 20 mA No
Analogue output 4 mA ... 20 mA No
Analogue output -10 V ... +10 V No
With other analogue output No
Setting procedure Manual adjustment
With communication interface analogue No
With communication interface AS-Interface No
With communication interface CANOpen No
With communication interface DeviceNet No
With communication interface Ethernet No
With communication interface INTERBUS No
With communication interface PROFIBUS No
With communication interface RS-232 No
With communication interface RS-422 No
With communication interface RS-485 No
With communication interface SSD No
With communication interface SSI No
Number of semiconductor outputs with signalling function 0
Number of contact energized outputs with signalling function 1
Number of protected semiconductor outputs 0
Number of protected contact energized outputs 1
Type of interface for safety communication Other
Type of electric connection Clamp
Type of switching output Relay contact
Type of switch function Change-over contact (NO/NC)
Operation agent-safety class Safety class 2
Explosion safety category for gas None
Explosion safety category for dust None
Construction type housing Special construction
Width sensor 16 mm
Height of sensor 65 mm
Length of sensor 112 mm
Material of optical surface Plastic
Housing material Plastic
Max. output current at protected output 3 mA
Min. reflector distance 0.2 mm
Ambient temperature -10-55 °C
Switching frequency 60 Hz
Rated control supply voltage AC 50 Hz 24-253 V
Rated control supply voltage AC 60 Hz 24-253 V
Rated control supply voltage DC 12-24 V
Voltage type AC/DC
With monitoring function downstream switching devices No
Laser protection class None
Type of light Infrared light
Light dot 0 mm²
Material of cable sheath Other
With restart blockage No
Suitable for safety functions No
Degree of protection (IP) IP67
Operating / setting temperature -10-55 °C
Storage temperature -10-55 °C

1 document
Instruction Use
4065494-01.pdf pdf (0.58 Mo)
1 document
Catalogue Commercial Page
ex223001_0870.pdf pdf (0.04 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل