Synergy™ Sleek - Double Pole switch with cord outlet and blue led power indicator -20A - Polished Stainless steel
Synergy™
LEGRAND
Synergy™ Sleek - Double Pole switch with cord outlet and blue led power indicator -20A - Polished Stainless steel
REF. 832216
EAN.
3414970661746
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with full cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | Yes |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Metallic |
Surface finishing | Glossy |
Colour | Stainless steel |
Colour of switch operator | Stainless steel |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Nominal voltage | 250 V |
---|---|
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33.5 mm |
Built-in depth | 22 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 4-4 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION