تجاوز إلى المحتوى الرئيسي
Logo print

Forix - 2 gang two-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - Ivory

Forix LEGRAND

Forix - 2 gang two-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - Ivory

REF. 782436 EAN. 3414970308573
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Push button switch No
Number of rockers 2
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Colour of switch operator Beige
Label space/information surface No
Illumination Optional
Function lighting Control and orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 65 mm
Device height 65 mm
Device depth 35 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

1 document
Instruction Use
782436_1.jpg jpg (0.61 Mo)
1 document
Catalogue Commercial Page
ex223001_0782.pdf pdf (0.1 Mo)
1 document
Agreement
OC / CB-FR_709691 (0.56 Mo)