تجاوز إلى المحتوى الرئيسي
Logo print

Kaptika - One-way switch - flush mounting - 10 AX 250 V~ - White

Kaptika LEGRAND

Kaptika - One-way switch - flush mounting - 10 AX 250 V~ - White

REF. 782100 EAN. 3414970006363
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9010
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 88 mm
Device height 80.5 mm
Device depth 39.3 mm
Built-in depth 24.6 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -25-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

3 documents
Technical Sheet
F01258FR-02.pdf pdf (2.34 Mo)
Technical Sheet
F01165EN-03.pdf pdf (1.45 Mo)
Technical Sheet
F01257EN-01.pdf pdf (1.35 Mo)
1 document
Catalogue Commercial Page
ex223001_0740.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-604445/M2 (0.29 Mo)