Synergy™ - Switch Grid module - 1 way + neon - 20 AX - 250 V~ - anthracite
Synergy™
LEGRAND
Synergy™ - Switch Grid module - 1 way + neon - 20 AX - 250 V~ - anthracite
REF. 735511
EAN.
3245067355114
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 7016 |
Colour of switch operator | Anthracite |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Illuminated (on) |
---|---|
Type of lighting | LED not exchangeable |
Suitable for degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Device width | 25.5 mm |
Device height | 57.5 mm |
Device depth | 30 mm |
Built-in depth | 20.5 mm |
Min. depth of built-in installation box | 30 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 4-4 mm² |
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN53676-M1
(0.82 Mo)
SELECT AN ACTION