Synergy™ - DP key switch Grid module - 20 AX - 250 V~ - White
Synergy™
LEGRAND
Synergy™ - DP key switch Grid module - 20 AX - 250 V~ - White
REF. 735423
EAN.
3245067354230
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | 2-pole switch |
---|---|
Method of operation | Key |
Assembly arrangement | Basic element with central cover plate |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
---|---|
Type of lighting | Other |
Suitable for degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Device width | 25.5 mm |
Device height | 57.5 mm |
Device depth | 25.5 mm |
Built-in depth | 20.5 mm |
Min. depth of built-in installation box | 30 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 4-4 mm² |
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN54018
(0.77 Mo)
SELECT AN ACTION