IP communication kit for connecting Green'up Premium charging station to the installation's IP network
Green up
LEGRAND
IP communication kit for connecting Green'up Premium charging station to the installation's IP network
REF. 059056
EAN.
3414970955760
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Supply voltage AC 50 Hz | 180-260 V |
---|---|
Supply voltage DC | 10-14 V |
Voltage type (supply voltage) | AC/DC |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | No |
Supporting protocol for MODBUS | Yes |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for SERCOS | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for EtherNet/IP | Yes |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | Yes |
---|---|
Radio standard Bluetooth | No |
Radio standard WLAN 802.11 | Yes |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
IO link master | No |
System accessory | Yes |
Degree of protection (IP) | IP00 |
With potential separation | Yes |
Fieldbus connection over separate bus coupler possible | No |
Rail mounting possible | No |
Wall mounting/direct mounting | No |
Front built-in possible | Yes |
Rack-assembly possible | No |
Suitable for safety functions | Yes |
SIL according to IEC 61508 | None |
Appendant operation agent (Ex ia) | Yes |
Appendant operation agent (Ex ib) | Yes |
Explosion safety category for gas | None |
Explosion safety category for dust | None |
Width | 120 mm |
Height | 30 mm |
Depth | 110 mm |
6 documents
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-9 6167 A
(0.46 Mo)
3 documents
Firmware
Firmware
Firmware
SELECT AN ACTION