تجاوز إلى المحتوى الرئيسي
Logo print

Contactor CX³ with front face handle 2 pole - 40A - 250V~ - 2 NO contacts with 230V~ coil - 2 modules

CX³ LEGRAND

Contactor CX³ with front face handle 2 pole - 40A - 250V~ - 2 NO contacts with 230V~ coil - 2 modules

REF. 412545 EAN. 3245064125451
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated operating voltage 250-250 V
Rated operation current 40 A
Rated excitation voltage 195-253 V
Voltage type (operating voltage) AC
Voltage type (excitation voltage) AC
Number of contacts as normally open contact 2
Number of contacts as normally closed contact 0
Max. incandescent lamp load 5000 W
Max. load fluorescent lamp 3100 VA
Max. load fluorescent lamp (Duo circuit) 3400 VA
Max. load fluorescent lamp (parallel compensated) 1400 VA
Slider for hand switch Yes
Width in number of modular spacings 2
Built-in depth 44 mm
Additional equipment possible Yes
Degree of protection (IP) IP2X
Width 68 mm
Height 94 mm
Depth 35.6 mm

2 documents
Technical Sheet
F01333EN-01.pdf pdf (0.35 Mo)
Technical Sheet
F01333FR-01.pdf pdf (0.35 Mo)
2 documents
Catalogue Commercial Page
ex223001_0093.pdf pdf (0.28 Mo)
Catalogue Technical Page
ex223001_0095.pdf pdf (0.05 Mo)
1 document
3D Autocad
412545.dwg dwg (0.14 Mo)
3 documents
Agreement
OC / CB-FR_712933 (0.41 Mo)
Agreement
VDE-40034227 (0.4 Mo)
Agreement
NF-NF012_3114 (0.55 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل