تجاوز إلى المحتوى الرئيسي
Logo print

Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module

CX³ LEGRAND

Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module

REF. 412544 EAN. 3245064125444
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated operating voltage 250-250 V
Rated operation current 25 A
Rated excitation voltage 195-253 V
Voltage type (operating voltage) AC
Voltage type (excitation voltage) AC
Number of contacts as normally open contact 2
Number of contacts as normally closed contact 0
Max. incandescent lamp load 3000 W
Max. load fluorescent lamp 2100 VA
Max. load fluorescent lamp (Duo circuit) 2200 VA
Max. load fluorescent lamp (parallel compensated) 1000 VA
Slider for hand switch Yes
Width in number of modular spacings 1
Built-in depth 44 mm
Additional equipment possible Yes
Degree of protection (IP) IP2X
Width 17.8 mm
Height 94.9 mm
Depth 72.6 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -25-60 °C
Storage temperature -40-70 °C
Frequency 50-60 Hz
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 0.75-6 mm²
Connection type Cable
Label space/information surface Yes
Mounting method DIN rail

2 documents
Technical Sheet
F01332FR-03.pdf pdf (0.66 Mo)
Technical Sheet
F01332EN-03.pdf pdf (0.7 Mo)
2 documents
Catalogue Commercial Page
ex223001_0093.pdf pdf (0.28 Mo)
Catalogue Technical Page
ex223001_0095.pdf pdf (0.05 Mo)
1 document
3D Autocad
412500.dwg dwg (0.12 Mo)
5 documents
Agreement
VDE-40029913 (0.36 Mo)
PEP
LGRP-00980-V02.01-EN.pdf pdf (0.63 Mo)
PEP
LGRP-00980-V02.01-FR.pdf pdf (0.62 Mo)
Agreement
NF-NF012_2632 (0.8 Mo)
Agreement