Contactor CX³ without front face handle 2 pole - 16A - 250V~ - NO + NC contacts with 230V~ coil - 1 module
CX³
LEGRAND
Contactor CX³ without front face handle 2 pole - 16A - 250V~ - NO + NC contacts with 230V~ coil - 1 module
REF. 412521
EAN.
3245064125215
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 250-250 V |
---|---|
Rated operation current | 16 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1300 VA |
Max. load fluorescent lamp (Duo circuit) | 1400 VA |
Max. load fluorescent lamp (parallel compensated) | 600 VA |
Slider for hand switch | Yes |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 17.8 mm |
---|---|
Height | 94.9 mm |
Depth | 67.3 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -40-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 0.75-6 mm² |
Connection type | Cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
5 documents
Agreement
VDE-40029913
(0.36 Mo)
PEP
PEP
Agreement
NF-NF012_2632
(0.8 Mo)
Agreement
OC / CB-CB FR_709436
(0.64 Mo)
SELECT AN ACTION