Contactor CX³ without handle 2 pole - 16A - 250V~ - NC + NO contacts with 24V~ coil - 1 module
CX³
LEGRAND
Contactor CX³ without handle 2 pole - 16A - 250V~ - NC + NO contacts with 24V~ coil - 1 module
REF. 412503
EAN.
3245064125031
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 250-250 V |
---|---|
Rated operation current | 16 A |
Rated excitation voltage | 20-26 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1300 VA |
Max. load fluorescent lamp (Duo circuit) | 1400 VA |
Max. load fluorescent lamp (parallel compensated) | 600 VA |
---|---|
Slider for hand switch | Yes |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 17.8 mm |
Height | 94.9 mm |
Depth | 67.3 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
5 documents
Agreement
VDE-40029913
(0.36 Mo)
PEP
PEP
Agreement
NF-NF012_2632
(0.8 Mo)
Agreement
OC / CB-CB FR_709436
(0.64 Mo)
SELECT AN ACTION