Living Now -RFID Key card switch, 3 modules
Living Now
BTICINO
Living Now -RFID Key card switch, 3 modules
REF. BT-K4548
EAN.
8005543610947
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Normally open contact (NO) |
---|---|
Method of operation | Hotel card |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | Yes |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 7015 |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | Optional |
Function lighting | Orientation |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 57 mm |
Device height | 45 mm |
Device depth | 53 mm |
Built-in depth | 31.5 mm |
Min. depth of built-in installation box | 41.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_717747
(0.45 Mo)
SELECT AN ACTION