تجاوز إلى المحتوى الرئيسي
Logo print

Forix - Intermediate switch - surface mounting - 10 AX 250 V~ - Grey

Forix LEGRAND

Forix - Intermediate switch - surface mounting - 10 AX 250 V~ - Grey

REF. 782385 EAN. 3245067823859
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Intermediate switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Push button switch No
Number of rockers 1
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Grey
RAL-number (similar) 7035
Colour of switch operator Grey
Label space/information surface No
Illumination Optional
Function lighting Orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK07
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 70 mm
Device height 70 mm
Device depth 51 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

1 document
Technical Sheet
F01516EN-00.pdf pdf (0.73 Mo)
1 document
Catalogue Commercial Page
ex223001_0785.pdf pdf (0.12 Mo)
3 documents
Agreement
Agreement
Agreement
OC / CB-HU-000925 (0.79 Mo)