Forix - One-way switch - surface mounting - 10 AX 250 V~ - White
Forix
LEGRAND
Forix - One-way switch - surface mounting - 10 AX 250 V~ - White
REF. 782360
EAN.
3245067823606
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with complete housing |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | Optional |
Function lighting | Control and orientation |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK07 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 51 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-HU-000925-M1
(0.58 Mo)
Agreement
MEEI-UP 69254582 0001
(1.34 Mo)
Agreement
OC / CB-HU-000925
(0.79 Mo)
SELECT AN ACTION